IESNA:LM-63-2002
[TEST]P1056201
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2621
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1316 1306.3 1300.5 1290.8 1278.3 1260.8 1240.5 1217.2 1191.1 1162
1130.1 1095.2 1058.4 1020.7 980 938.4 895.7 852.2 806.7 760.2
710.8 663.3 614.9 566.5 517.1 467.7 417.4 364.1 313.8 266.3
215 169.5 125.9 85.2 48.4 17.4 0
1316 1321.8 1315 1300.5 1280.2 1256 1226.9 1195 1161.1 1123.3
1083.6 1041 996.5 950.9 903.5 854.1 804.7 754.4 704 652.7
601.4 549.1 497.7 446.4 396.1 346.7 298.3 251.8 205.3 162.7
130.7 102.6 76.5 53.3 32.9 15.5 0
1316 1310.2 1297.6 1273.4 1244.4 1212.4 1174.6 1133 1088.5 1040
989.7 935.4 880.3 824.1 767.9 710.8 655.6 601.4 549.1 495.8
445.5 397 349.6 306 261.5 228.5 200.5 175.3 150.1 126.9
104.6 84.2 64.9 46.5 30 14.5 0
1316 1312.1 1290.8 1260.8 1226 1186.3 1142.7 1092.3 1036.2 978.1
918 857 796 735 675 616.9 558.8 504.5 454.2 406.7
360.2 314.7 281.8 255.7 228.5 202.4 178.2 156.9 135.6 115.2
95.9 78.4 60 43.6 28.1 12.6 0
1316 1314.1 1296.7 1266.6 1228.9 1188.2 1138.8 1084.6 1027.4 965.5
900.6 834.7 772.8 710.8 650.7 591.7 538.4 486.1 436.7 390.3
342.8 306 277.9 251.8 224.7 200.5 177.2 155.9 135.6 115.2
96.8 78.4 61 43.6 28.1 13.6 0
